IGBT, 430V, 15A, 1.77V, 250mJ, D2PAK
EcoSPARK® I, N-Channel Ignition

Last Shipments

Overview

The ISL9V2540S3ST is a next generation ignition IGBT that offers outstanding SCIS capability in the industry standard D²-Pak (TO-263) plastic package. This device is intended for use in automotive ignition circuits, specifically as a coil driver. Internal diodes provide voltage clamping without the need for external components.
EcoSPARK® devices can be custom made to specific clamp voltages. Contact your nearest onsemi sales office for more information.

  • Automotive Ignition Coil Driver Circuits
  • High Current Ignition System
  • Coil on Plug Applications
  • Automotive
  • SCIS Energy = 250mJ at TJ = 25oC
  • Logic Level Gate Drive
  • RoHS Compliant
  • Qualified to AEC Q101

Tools and Resources

Product services, tools and other useful resources related to ISL9V2540S3ST-F085C

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

ISL9V2540S3ST-F085C

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

No

-

420

15.5

1.37

~NA~

~NA~

~NA~

~NA~

~NA~

~NA~

~NA~

250

~NA~

~NA~

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.