IGBT, 430V, 10A, 1.95V, 200mJ, DPAK
EcoSPARK® I, N-Channel Ignition

Obsolete

Overview

The ISL9V2040D3S, ISL9V2040S3S and ISL9V2040P3 are ignition IGBTs that offer outstanding SCIS capability in the space saving D-Pak (TO-252), as well as the industry standard D²-Pak (TO-263) and TO-220 plastic packages.
This device is intended for use in automotive ignition circuits, specifically as a coil driver. Internal diodes provide voltage clamping without the need for external components.

  • Automotive
  • Ignition Systems
  • Engine Management
  • Space-Saving D - Pak Package Available
  • SCIS Energy = 200 mJ at TJ = 25°C
  • Logic Level Gate Drive

Tools and Resources

Product services, tools and other useful resources related to ISL9V2040D3STV

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

ISL9V2040D3STV

Loading...

Obsolete

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

No

-

400

10

1.45

-

-

-

-

-

12

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.