600V, SMPS IGBT

Obsolete

Overview

The HGT1S12N60A4DS combines the best features of high input impedance of a MOSFET and the low on-state conduction loss of a bipolar transistor. This IGBT is ideal for many high voltage switching applications operating at high frequencies where low conduction losses are essential. This device has been optimized for fast switching applications, such as UPS and welder.

  • Other Industrial
  • Uninterruptible Power Supply

  • 23A, 600V @ TC = 110°C
  • Low Saturation Voltage : V CE(sat) = 2.0 V @ I C = 12A
  • Typical Fall Time............70ns at TJ = 125°C
  • Low Conduction Loss

Tools and Resources

Product services, tools and other useful resources related to HGT1S12N60A4DS

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

HGT1S12N60A4DS

Loading...

Obsolete

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

TUBE

800

N

-

600

23

2

-

-

-

18

-

-

-

-

-

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.