IGBT - 950 V 75 A Field stop trench IGBT

Obsolete

Overview

Trench Field Stop 4th generation IGBT for High performance power conversion application. Specifically designed with low Eoff/Eon Operation for fast switching speed where switching loss loss is critical.

  • I-NPC inverter
  • T-NPC Inverter

  • Solar inverter
  • UPS

  • Positive temperature coefficient
  • Maximum Junction temperature : TJ = 175 C
  • Fast switching
  • Tight parameter distribution

Tools and Resources

Product services, tools and other useful resources related to FGY75T95SQDT

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGY75T95SQDT

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

N

-

950

75

1.69

2.03

1

2.1

105

~NA~

137

~NA~

~NA~

434

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.