IGBT – Power, Co-PAK N-Channel, Field Stop VII (FS7), TO247-4L 1200 V, 1.7 V, 160 A

Overview

Using the novel field stop 7th generation IGBT technology and the Gen7 Diode in TO247 4−lead package, FGY4L160T120SWD offers the optimum performance with low switching and conduction losses for high−efficiency operations in various applications like Solar Inverter, UPS and ESS.

  • Solar Inverter
  • UPS
  • Energy Storage System
  • Commerical and Industrial String Solar Inverter
  • Residential Solar Inverter
  • Energy Storage PCS
  • UPS
  • Maximum Junction Temperature TJ = 175C
  • Positive Temperature Coefficient
  • High Current Capability
  • Smooth and Optimized Switching
  • Low Switching Loss
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to FGY4L160T120SWD

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGY4L160T120SWD

Loading...

Active

CAD Model

Pb

A

H

P

TO−247−PLUS−4L 15.80x22.54x5.00, 2.54P

NA

0

TUBE

30

No

FS7

1200

160

1.7

2.04

6.2

4.3

298

56.6

472

~NA~

~NA~

1250

Yes

$8.3807

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.