IGBT - 650 V 120 A FS3 IGBT copak with Diode

Active, Not Rec

Overview

FGY120T65SPD  offers very low conduction and switch losses for a high efficiency operation in various applications, rugged transient reliability and low EMI. The part also offers an advantage of outstanding parallel operation performance with balance current sharing.

  • Motor Drives
  • Auxiliary DC/AC Converters
  • Other Power−Train Applications Requiring High Power Switch
  • Solar Inverter and ESS
  • General Inverter
  • Tight parameter distribution
  • Soft recovery diode
  • Low Vcesat voltage

Tools and Resources

Product services, tools and other useful resources related to FGY120T65SPD

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGY120T65SPD

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

No

FS3

1200

120

1.6

1.4

3.8

6.6

107

~NA~

125

6

~NA~

714

Yes

$3.9999

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.