IGBT - 650 V 50 A FS4 medium switching speed IGBT

Overview

onsemi's series of field stop 4th generation IGBTs offer the optimum performance by balancing vcesat and Eoff losses and well controllable turnoff Vce overshoot. Well suited for solar inverter, UPS, EV charging stations, ESS and other Hi performance power conversion applications.

  • PFC boost converter
  • T-Type inverter
  • I-Type Inverter
  • HERIC invereters
  • UPS
  • Solar Inverters
  • EV charging stations
  • Energy storage systems
  • Positive temperature co-efficient
  • Low Vcesat
  • Low Eon and Eoff

Tools and Resources

Product services, tools and other useful resources related to FGHL50T65MQD

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGHL50T65MQD

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-3LD

NA

0

TUBE

450

Yes

-

650

50

1.45

2.45

0.7

1.05

32

~NA~

94

~NA~

~NA~

134

Yes

$2.024

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.