IGBT - 650 V 50 A FS4 low Vce(sat) IGBT with full rated copack diode

Consult Sales Office

Overview

onsemi's series of field stop 4th generation IGBTs offer the optimum performance by balancing Vce(sat) and Eoff losses and controllable turnoff Vce overshoot. Well suited for solar inverter, UPS, EV charging stations, ESS and other high performance power conversion applications.

  • T-type inverter
  • I-type inverter
  • UPS
  • Solar Inverters
  • EV charging stations
  • Energy storage systems
  • Positive temperature co-efficient
  • Low Vce(sat)

Tools and Resources

Product services, tools and other useful resources related to FGHL50T65LQDT

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGHL50T65LQDT

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

TO-247-3LD

NA

0

TUBE

450

No

-

650

50

1.15

1.65

1.48

1.18

75

21

509

~NA~

~NA~

341

Yes

$1.7829

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.