IGBT, 650 V, 40 A Field Stop Trench

Obsolete

Overview

Using novel field stop IGBT technology, onsemi’s new series of field stop 4th generation of RC IGBTs offer superior conduction, switching performance and easy parallel operation for consumer and industrial applications

  • Soft Switching Application
  • Inverterized micro wave oven
  • Maximum Junction Temperature:TJ = 175°C
  • Low Saturation Voltage:VCE(sat) = 1.35 V ( Typ.) @ Ic = 40 A
  • Positive Temperature Co-efficient for Easy Parallel Operating
  • High Current Capability
  • 100% of the Parts tested for ILM(1)
  • High Input Impedance
  • Tighten Parameter Distribution
  • RoHS Compliant
  • Low Conduction Loss Design for Soft Switching Application
  • IGBT with Monolithic Reverse Conducting Diode

Tools and Resources

Product services, tools and other useful resources related to FGHL40S65UQ

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGHL40S65UQ

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-247-3LD

NA

0

TUBE

450

No

-

650

40

1.36

1.24

0.362

1.76

319

-

304

-

-

192

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.