650V Field stop 4th generation mid speed IGBT with co-pack SiC diode

Consult Sales Office

Overview

Using the novel field stop 4th generation IGBT and 1.5 generation SiC Schottky Diode technology in TO-247 4-lead package, FGH4L75T65MQDC50 offers the optimum performance with low conduction and switching losses for high-efficiency operations for industrial applications.

  • Solar Inverter
  • UPS
  • Energy Storage System
  • PFC
  • EV Charging Stations
  • Solar Inverter
  • UPS
  • Energy Storage System
  • EV Charging Stations
  • Positive temperature co-efficient
  • Low Vce(sat)
  • Low Eon and Eoff

Tools and Resources

Product services, tools and other useful resources related to FGH4L50T65MQDC50

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGH4L50T65MQDC50

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

TO-247-4

NA

0

TUBE

450

No

-

650

50

1.45

1.46

0.59

0.54

~NA~

~NA~

102

~NA~

~NA~

246

Yes

$5.4759

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.