650V, 30A Field Stop Trench IGBT

Obsolete

Overview

Using novel field stop trench IGBT technology, onsemi’s new series of field stop trench IGBTs offer the optimum performancefor solar inverter , UPS and digital power generator where low conduction and switching losses are essential.

  • Maximum Junction Temperature : TJ = 175oC
  • Positive Temperaure Co-efficient for Easy Parallel Operating
  • High Current Capability
  • Low Saturation Voltage: VCE(sat) = 1.65V (Typ.) @ IC = 30A
  • 100% of parts tested ILM(2)
  • High Input Impedance
  • Tightened Parameter Distribution
  • RoHS Compliant
  • Short Circuit Ruggedness > 5us @ 25oC

Tools and Resources

Product services, tools and other useful resources related to FGH30T65UPDT

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGH30T65UPDT-F155

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-247-3

NA

0

TUBE

450

No

-

650

-

-

-

-

-

-

-

-

-

-

-

-

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.