Ignition IGBT, N-Channel Ignition, DPAK, 450V 1.3V, 320mJ,
EcoSPARK® II

Favorite

Overview

The FGD3245G2-F085C is a 450V N-channel IGBT designed in ON Semiconductor's EcoSPARK® 2 technology, which helps in eliminating external protection circuitry. The technology is optimized for driving the coil in the harsh environment of automotive ignition systems and offers outstanding Vsat and SCIS Energy capability also at elevated operating temperatures. The logic level gate input is ESD protected and features an integrated gate resistor. An integrated zener-circuitry clamps the IGBT's collecter- to-emitter voltage at 450 V, which enables systems requiring a higher spark voltage.

  • Automotive
  • Engine Management
  • Ignition Systems
  • SCIS Energy = 320 mJ at TJ = 25°C
  • Logic Level Gate Drive
  • Low Saturation Voltage
  • RoHS Compliant
  • Qualified to AEC Q101

Search

Close Search

Products:

0

Expand Table

Collapse Table

Share

Export

Compare

Columns

0

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Loading...
Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :