Ignition IGBT, N-Channel Ignition, DPAK, 450V, 1.3V, 320mJ,
EcoSPARK® II

Lifetime

Overview

The FGD3245G2-F085C is a 450V N-channel IGBT designed in onsemi's EcoSPARK® 2 technology, which helps in eliminating external protection circuitry. The technology is optimized for driving the coil in the harsh environment of automotive ignition systems and offers outstanding Vsat and SCIS Energy capability also at elevated operating temperatures. The logic level gate input is ESD protected and features an integrated gate resistor. An integrated zener-circuitry clamps the IGBT's collecter- to-emitter voltage at 450 V, which enables systems requiring a higher spark voltage.

  • Automotive
  • Engine Management
  • Ignition Systems

  • SCIS Energy = 320 mJ at TJ = 25°C
  • Logic Level Gate Drive
  • Low Saturation Voltage
  • RoHS Compliant
  • Qualified to AEC Q101

Tools and Resources

Product services, tools and other useful resources related to FGD3245G2-F085C

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGD3245G2-F085C

Loading...

Lifetime

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

Y

-

450

23

1.25

-

-

-

2600

-

23

-

-

150

-

$0.816

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.