Ignition IGBT, N-Channel Ignition, DPAK, 26A, 1.35V, 300mJ
EcoSPARK®2

Active

Overview

400V N-channel ignition IGBT for automotive ignition coil driver circuits and coil on plug applications.

  • Automotive
  • Ignition Systems
  • Engine Management
  • SCIS Energy = 300mJ at TJ = 25°C
  • Logic Level Gate Drive
  • RoHS Compliant
  • Qualified to AEC Q101

Tools and Resources

Product services, tools and other useful resources related to FGD3040G2-F085C

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGD3040G2-F085C

Loading...

Active

CAD Model

Pb

A

H

P

DPAK-3 / TO-252-3

1

260

REEL

2500

Yes

-

400

26

1.5

-

-

-

1900

-

21

-

-

150

-

$0.5341

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.