IGBT, EcoSPARK® 3 200mJ, 400V, N-Channel Ignition

Favorite

Overview

N-channel ignition IGBT for automotive ignition coil driver circuits and coil on plug applications.

  • Automotive Ignition Coil Driver Circuits
  • High Current Ignition System
  • Coil on Plug Applications
  • Automotive
  • SCIS Energy =200mJ at TJ = 25°C
  • Logic Level Gate Drive
  • Qualified to AEC Q101
  • RoHS Compliant

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGD2040G3-F085

Loading...

Lifetime

CAD Model

Pb

A

H

P

DPAK-3

1

260

REEL

2500

F

-

400

0.001

1.44

~NA~

~NA~

~NA~

~NA~

~NA~

14.9

~NA~

200

125

~NA~

$0.5739

More Details

Show More

1-25 of 25

Products per page

Jump to :