EcoSPARK®2 HV-HE IGBT 500 mJ, 560 V, N-Channel PTC Heater IGBT

Overview

560V N-channel ignition IGBT for PTC heater and high current system applications.

  • Automotive
  • Rugged Applications
  • High Current Systems
  • PTC Heater Circuits
  • Ignition Systems
  • Automotive
  • SCIS Energy = 500mJ at TJ = 25°C
  • Logic Level Gate Drive
  • RoHS Compliant
  • Qualified to AEC Q101 and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to FGB5056G2-F085

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGB5056G2-F085

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

No

-

560

80

1.54

~NA~

~NA~

~NA~

~NA~

~NA~

39

~NA~

500

300

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.