IGBT, 360V, 27A, 1.32V, 320mJ, EcoSPARK®, N-Channel Ignition

Last Shipments

Overview

IGBT, 360V, 27A, 1.32V, 320mJ, EcoSPARK®, N-Channel Ignition

  • Body Electronics
  • Ignition
  • Industry Standard D2-Pak package
  • SCIS Energy = 320mJ at TJ = 25°C
  • Logic Level Gate Drive
  • RoHS compliant
  • Qualified to AEC Q101

Tools and Resources

Product services, tools and other useful resources related to FGB3236-F085C

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGB3236-F085C

Loading...

Last Shipments

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

No

-

360

27

1.32

~NA~

~NA~

~NA~

1700

~NA~

~NA~

~NA~

320

187

~NA~

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.