Ignition IGBT, 400V, 26A, 1.35V, 300mJ, D2PAK
EcoSPARK®2, N-Channel Ignition

Favorite

Overview

400V N-channel ignition IGBT for automotive ignition coil driver circuits and coil on plug applications.

  • Engine Management
  • Automotive
  • Ignition Systems
  • SCIS Energy = 300mJ at TJ = 25°C
  • Logic Level Gate Drive
  • RoHS Compliant
  • Qualified to AEC Q101

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGB3040G2-F085C

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK-3 / TO-263-2

1

260

REEL

800

Y

-

400

26

1.5

-

-

-

1900

-

21

-

-

150

-

$1.0894

More Details

Show More

1-25 of 25

Products per page

Jump to :