600V, PT IGBT

Last Shipments

Overview

Using novel field stop IGBT technology, onsemi’s Field Stop IGBTs offer the optimum performance for solar inverter, UPS, welder and PFC applications where low conduction and switching losses are essential.

  • Motion Control - Home Appliance
  • High speed switching: Eoff =12uJ/A
  • Low saturation voltage : VCE(sat) = 2.3 V @ IC = 20A
  • High input impedance

Tools and Resources

Product services, tools and other useful resources related to FGAF40N60UFD

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGAF40N60UFDTU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-3PF-3L

NA

0

TUBE

360

No

-

600

20

2.3

-

-

-

-

-

-

-

-

-

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.