IGBT, 650 V,30A Field Stop Trench

Obsolete

Overview

Using novel field stop IGBT technology, onsemi’s new series of field stop 4th generation of RC IGBTs offer the optimum performance for converter PFC stage of consummer and industrial applications

  • PFC
  • Air-conditioner
  • Induction Heating
  • Welder
  • Industrial
  • Maximum junction temperature : TJ = 175°C
  • Positive temperaure co-efficient for easy parallel operating
  • High current capability
  • Low saturation voltage: VCE(sat) = 1.6V(Typ.) @ IC = 30A
  • High input impedance
  • 100% of the Parts tested for ILM
  • Fast switching
  • Tightened parameter distribution
  • RoHS compliant
  • IGBT with monolithic reverse conducting diode

Tools and Resources

Product services, tools and other useful resources related to FGAF30S65AQ

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGAF30S65AQ

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-3PF-3L

NA

0

TUBE

30

No

-

650

30

1.4

1.3

0.082

0.295

267

~NA~

58

~NA~

~NA~

83

No

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.