330V, PDP Trench IGBT

Last Shipments

Overview

Using Novel Trench IGBT Technology, onsemi's new series of trench IGBTs offer the optimum performance for PDP applications where low conduction and switching losses are essential.

  • PDP TV
  • High Current Capability
  • Low saturation voltage: VCE(sat) =1.1V @ IC = 20A
  • High Input Impedance
  • Fast switching
  • RoHS compliant

Tools and Resources

Product services, tools and other useful resources related to FGA90N33ATD

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGA90N33ATDTU

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-3P-3L

NA

0

TUBE

450

No

-

330

220

1.6

-

-

-

36

-

-

-

-

-

Yes

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.