IGBT - Automotive Grade 1200 V 25 A

Overview

AEC Q101 qualified Insulated Gate Bipolar Transistor (IGBT) features a robust and cost effective Field Stop VII Trench construction. Provides superior performance in demanding switching applications, offering both low on state voltage and minimal switching loss offers optimum performance for both hard and soft switching topology in automotive application.

  • HEV-EV PTC heater
  • HEV-EV e-compressor
  • Electric vehicles
  • Hybrid electric vehicles
  • AEC Q101 qualified
  • Tight Parameter distribution
  • Low Vcesat
  • Low Eoff & Eon

Tools and Resources

Product services, tools and other useful resources related to AFGH4L25T120RW

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

AFGH4L25T120RW

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-4

NA

0

TUBE

450

No

FS7

1200

25

1.37

~NA~

1.53

~NA~

~NA~

~NA~

113

6

~NA~

357

No

$3.8095

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.