AEC Q101 qualified IGBT - Automotive Grade 1200 V 40 A

Active

Overview

AEC Q101 qualified Insulated Gate Bipolar Transistor (IGBT). Using the novel field stop 7th generation IGBT technology and the Gen7 Diode in top-side cooled package (BPAK). The design choice ensures direct thermal contact with the heatsink, resulting in an improvement of the thermal performance. Overall, this device offers the optimum performance with low on state voltage, better thermal performance and minimal switching losses for both hard and soft switching topologies in automotive applications.

  • HEV-EV on board charger
  • Electric vehicles
  • Hybrid electric vehicles
  • AEC Q101 qualified
  • Low Vcesat
  • Low Eoff & Eon

Tools and Resources

Product services, tools and other useful resources related to AFGBP40T120SWD

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

AFGBP40T120SWD

Loading...

Active

View__CAD

Pb

A

H

P

BPAK7 14.00x12.85x3.50, 1.27P

1

245

REEL

800

No

FS7

1200

40

1.33

1.4

3.82

5.61

555

19.4

155

~NA~

~NA~

681

Yes

$3.7499

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.