IGBT, 1200V, 40A, Ultra Field Stop, Fast-switching Co-packed Diode.

Overview

The onsemi series of Ultra Field Stop IGBTs offers excellent switching losses for low conduction loss devices. This IGBT uses a fast switching co-packed diode making it ideal for use in hard-switching applications where EON, IRRM and trr are important factors determining the losses. This IGBT is available in a four lead TO247 package with a Kelvin emitter connection to allow further reduction of turn on losses.

  • DC-AC Conversion
  • AC-DC Conversion

  • Uninterruptible Power Supplies
  • Energy Storage Systems
  • Solar Inverters

  • Low VCE(SAT) 1.55V at 40A
  • EON 1.04mJ at 600V/40A
  • EOFF 1.35mJ at 600V/40A
  • IRRM 41.3A at 175C 1A/ns 40A

Tools and Resources

Product services, tools and other useful resources related to FGH4L40T120LQD

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

V(BR)CES Typ (V)

IC Max (A)

VCE(sat) Typ (V)

VF Typ (V)

Eoff Typ (mJ)

Eon Typ (mJ)

Trr Typ (ns)

Irr Typ (A)

Gate Charge Typ (nC)

Short Circuit Withstand (µs)

EAS Typ (mJ)

PD Max (W)

Co-Packaged Diode

Reference Price

FGH4L40T120LQD

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-4

NA

0

TUBE

450

F

FS7

1200

40

1.55

3.12

1.27

1.04

59

27.2

227

0

0

305

Yes

$3.9816

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.