NPN Silicon Transistor

Obsolete

Overview

  • This product is general usage and suitable for many different applications.
  • High Sustaining Voltage: VCEO(sus)=250-400 V
  • 1A Rated Collector Current
  • High Voltage and Switching Application

Tools and Resources

Product services, tools and other useful resources related to TIP49

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

TIP49

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

BLKBG

1200

No

NPN

General Purpose

1

1

350

450

5

-

1.5

30

150

10

40

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.