1.0 A, 300 V NPN Bipolar Power Transistor

Obsolete

Overview

The Bipolar Power Transistor is designed for line operated audio output amplifier, Switchmode power supply drivers and other switching applications.

Replacement Active Part Number: TIP48

  • -
  • -
  • 250 V to 400 V (Min) VCEO(sus)
  • 1 A Rated Collector Current
  • Popular TO-220 Plastic Package
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to TIP48 (LEGACY FAIRCHILD)

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

TIP48TU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

No

NPN

General Purpose

1

1

300

400

5

-

1.5

30

150

10

40

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.