Complementary Silicon High-Power Transistors

Obsolete

Overview

The Bipolar Power Transistor is designed for general-purpose power amplifier and switching applications

  • 10 A Collector Current
  • Low Leakage Current - ICEO = 0.7 mA @ 60 V
  • Excellent dc Gain - hFE = 40 Typ @ 3.0 A
  • High Current Gain Bandwidth Product - hfe = 3.0 min @ IC = 0.5 A, f = 1.0 MHz
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to TIP33A

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

TIP33AG

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-93-3 / TO-218-3

NA

0

TUBE

30

N

-

-

-

-

-

-

-

-

-

20

100

3

80

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.