PNP Bipolar Power Transistor

Obsolete

Overview

The Bipolar Power Transistor is designed for use in general purpose amplifier and switching applications. The TIP31, TIP31A, TIP31B, TIP31C, (NPN); and TIP32, TIP32A, TIP32B, TIP32C,(PNP) are complementary devices


Replacement Active Part Number: TIP32A

  • -
  • -
  • Collector-Emitter Saturation Voltage
    - VCE(sat) = 1.2 Vdc (Max) @ IC = 3.0 Adc
  • Collector-Emitter Sustaining Voltage
    -VCEO(sus) = 60 Vdc (min) - TIP31A, TIP32A
    =80 Vdc (min) - TIP31B, TIP32B
    =100 Vdc (min) - TIP31C, TIP32C
  • High Current Gain Bandwidth Product
    fT = 3.0 MHz (min) @ IC = 500 mAdc
  • Compact TO-220 AB Package
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to TIP32A (LEGACY FAIRCHILD)

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

TIP32ATU

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-220-3

NA

0

TUBE

1000

No

PNP

General Purpose

1.2

3

60

60

5

-

1.8

10

50

3

40

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.