High Voltage PNP Bipolar Transistor

Obsolete

Overview

This High Voltage PNP Bipolar Transistor is designed for general purpose amplifier applications. This device is housed in the SOT-223 package, which is designed for low power surface mount applications.

Replacement Active Part Number: PZTA92

  • -
  • -
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to PZTA92 (LEGACY FAIRCHILD)

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

PZTA92

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

No

PNP

General Purpose

0.5

0.5

300

300

5

0.9

-

40

-

50

1.5

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.