PNP General Purpose Amplifier

Obsolete

Overview

This device is designed for general purpose amplifier and switching applications at collector currents of 10 µA to 100 mA.

  • This product is general usage and suitable for many different applications.

Tools and Resources

Product services, tools and other useful resources related to PZT3906

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

PZT3906

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-223-4 / TO-261-4

1

260

REEL

4000

No

PNP

General Purpose

0.4

0.2

40

40

5

0.95

-

100

300

250

1

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.