General Purpose Transistor

Obsolete

Overview

The NPN Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.

  • Pb-Free Packages are Available*

Tools and Resources

Product services, tools and other useful resources related to PN2222-LEGACY-FAIRCHILD

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

PN2222TA

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

FNFLD

2000

No

NPN

General Purpose

1.6

0.6

30

60

5

2.6

-

30

-

250

0.625

Price N/A

More Details

PN2222TF

Loading...

Obsolete

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

REEL

2000

No

NPN

General Purpose

1.6

0.6

30

60

5

2.6

-

30

-

250

0.625

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.