PNP General-Purpose Amplifier

Active

Overview

NSVT5401MR6T1G

  • This product is general usage and suitable for many different applications
  • TBD
  • This Device Has Matched Dies
  • AEC−Q101 Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NSVT5401

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

NSVT5401MR6T1G

Loading...

Active

View__CAD

Pb

A

H

P

TSOT-23-6

1

260

REEL

3000

No

Dual PNP

General Purpose

0.5

0.6

150

160

5

1

1

60

240

100

0

2.95 x 2.75 x 1.00

$0.1827

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.