Bipolar Transistor, 50 V, 3 A, Low VCE(sat), NPN Single

Consult Sales Office

Overview

This device is bipolar junction transistor featuring high current, low saturation voltage, and high speed switching. Suitable for motor driver, relay driver, DC-DC converter of automotive applications. AEC-Q101qualified and PPAP capable.

  • DC / DC Converter
  • Relay Drivers, Lamp Drivers, Motor Drivers
  • Flash
  • Large Current Capacitance
  • Low Collector to Emitter Saturation Voltage
  • High-Speed Switching
  • High Allowable Power Dissipation
  • AEC-Q101qualified and PPAP capable
  • Ultra small package facilitates miniaturization in end products
    (mounting height : 0.9 mm)

Tools and Resources

Product services, tools and other useful resources related to NSVS50031SB3

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

NSVS50031SB3T1G

Loading...

Consult Sales Office

CAD Model

Pb

A

H

P

CPH-3

1

260

REEL

3000

Yes

NPN

Low VCE(sat)

0.12

3

50

100

6

1.2

-

200

560

360

1.1

2.90 x 2.80 x 0.90

$0.1955

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.