General Purpose Transistors PNP, 65 V, 100 mA

Overview

The NST856MTWFT is designed for general purpose amplifier applications. It is housed in an ultra−compact DFN1010−3 with
wettable flanks, recommended for the automotive industry’s optical inspection methods. The transistor is ideal for low−power surface mount applications where board space and reliability are at a premium.

  • General Purpose Switching and Amplification
  • Automotive Electronic Control Units (ECU)
  • Wettable Flank Package

Tools and Resources

Product services, tools and other useful resources related to NST856MTW

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

NST856MTWFTBG

Loading...

Active

CAD Model

Pb

A

H

P

XDFNW3 1.00x1.00x0.38 0.65P

1

260

REEL

3000

No

PNP

General Purpose

-0.25

0.2

-65

-80

-5

-0.7

-0.75

220

450

100

0.28

1.00 x 1.00 x 0.38

$0.0827

More Details

NSVT856MTWFTBG

Loading...

Active

CAD Model

Pb

A

H

P

XDFNW3 1.00x1.00x0.38 0.65P

1

260

REEL

3000

No

PNP

General Purpose

-0.25

0.2

-65

-80

-5

-0.7

-0.75

220

450

100

0.28

1.00 x 1.00 x 0.38

$0.0951