DUAL MATCHED NPN XSTR 65V

Overview

These transistors are housed in an ultra−small SOT−363 packageideally suited for portable products. They are assembled to create apair of devices highly matched in all parameters, eliminating the needfor costly trimming. Applications are Current Mirrors; Differential,Sense and Balanced Amplifiers; Mixers; Detectors and Limiters.Complementary PNP equivalent NST65010MW6T1G is available.

  • Current Gain Matching to 10%
  • Base−Emitter Voltage Matched to 2 mV
  • Drop−In Replacement for Standard Device
  • NSV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q101Qualified and PPAP Capable
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHSCompliant

Tools and Resources

Product services, tools and other useful resources related to NST65011M

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

NST65011MW6T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

Yes

Dual NPN

General Purpose

6

0.1

65

80

6

0.95

0.77

200

500

100

0.38

2.00 x 2.10 x 1.10

$0.0624

More Details

NSVT65011MW6T1G

Loading...

Active

CAD Model

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

Yes

Dual NPN

General Purpose

6

0.1

65

80

6

0.95

0.77

200

500

100

0.38

2.00 x 2.10 x 1.10

$0.0748

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.