60 V, 10A, Low VCE(sat) PNP Transistor

Overview

Designed for general purpose power and switching applications such as regulators, converters and power amplifiers. Housed in advanced LFPAK package (5 x 6 mm) with excellent thermal conduction. Automotive end applications include air bag deployment, power train control units, and instrument clusters.

  • Powertrain Control Units
  • Instrument Clusters
  • Automotive ECU's
  • Ultra−slim LFPAK4 Package (5 x 6 mm)
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NST60100T

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

NST60100TWG

Loading...

Active

CAD Model

Pb

A

H

P

LFPAK-4

1

260

REEL

3000

No

PNP

General Purpose

-1.2

-10

-60

~NA~

-5

-1.5

~NA~

30

~NA~

~NA~

25

4.90 x 6.15 x 1.20

Price N/A

More Details

NSVT60100TWG

Loading...

Active

CAD Model

Pb

A

H

P

LFPAK-4

1

260

REEL

3000

No

PNP

General Purpose

-1.2

-10

-60

~NA~

-5

-1.5

~NA~

30

~NA~

~NA~

25

4.90 x 6.15 x 1.20

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.