200 mA, 40 V, PNP Bipolar Transistor in SOT-883 

Overview

The PNP Bipolar Transistor is designed for use in amplification and switching applications. The device is housed in the SOT-883 package, which is designed for lower power surface mount applications. Because of its small size, it is suited for use in smartphone, smart−watch, or many other portable/wearable applications where board space comes at a premium.

  • Voltage amplification
  • Power amplification
  • Switching/Interfacing from ICs to higher power rails
  • Temperature sensor
  • Oscillator

  • Laptops
  • Tablets
  • Smart watches / wearables
  • Smartphones

  • Small footprint: 1.0 x 0.6 mm
  • Low Profile: 0.4 mm max thickness
  • High continuous current capability

Tools and Resources

Product services, tools and other useful resources related to NST3906MX2

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

NST3906MX2T5G

Loading...

Active

CAD Model

Pb

A

H

P

X2DFN-3

1

260

REEL

8000

Y

PNP

General Purpose

-0.4

-0.2

-40

-40

-5

-0.95

~NA~

100

300

250

0.165

$0.0333

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.