40 V, 3.0A Low VCE(sat) NPN Transistor

Overview

onsemi’s family of low VCE(sat) transistors are surface mount devices featuring ultra−low saturation voltage, VCE(sat), and high current gain capability. These are designed for use in lower voltage, high speed switching applications where affordable efficient energy control is important. Housed in an ultra slim LFPAK4 5x6 package, typical applications are DC−DC converters and power management in portable and battery powered products such as cellular and cordless phones, digital cameras and MP3 players where PCB space is at a premium. The LFPAK4 5x6 package also contains wettable flanks which are a requirement for the automotive industry’s optical inspection methods that are implemented in end applications such as air bag deployment, powertrain control units, and instrument clusters.

Complement to NSS40300CTWG

  • Powertrain Control Units
  • Instrument Clusters
  • Automotive ECU's
  • Ultra−slim LFPAK4 Package (5 x 6 mm) with Wettable Flanks
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NSS40301CT

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

NSS40301CTWG

Loading...

Active

CAD Model

Pb

A

H

P

LFPAK-4

1

260

REEL

3000

No

NPN

Low VCE(sat)

0.2

3

40

40

6

1

0.9

200

500

215

2

4.90 x 6.15 x 1.20

$0.3719

More Details

NSV40301CTWG

Loading...

Active

CAD Model

Pb

A

H

P

LFPAK-4

1

260

REEL

3000

Yes

NPN

Low VCE(sat)

0.2

3

40

40

6

1

0.9

200

500

215

2

4.90 x 6.15 x 1.20

$0.3965

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.