40 V, 3A, Low VCE(sat) PNP Transistor

Overview

onsemi’s family of low VCE(sat)
transistors are surface mount devices featuring ultra−low saturation
voltage, VCE(sat), and high current gain capability. These are designed
for use in lower voltage, high speed switching applications where
affordable efficient energy control is important.
Housed in an ultra slim LFPAK4 5x6 package, typical applications
are DC−DC converters and power management in portable and battery
powered products such as cellular and cordless phones, digital
cameras and MP3 players where PCB space is at a premium. The
LFPAK4 5x6 package also contains wettable flanks which are a
requirement for the automotive industry’s optical inspection methods
that are implemented in end applications such as air bag deployment,
powertrain control units, and instrument clusters.

Complement to NSS40301CTWG

  • Powertrain Control Units
  • Instrument Clusters

  • Automotive ECU's

  • Ultra−slim LFPAK4 Package (5 x 6 mm) with Wettable Flanks
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • These Devices are Pb-Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NSS40300CT

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

NSS40300CTWG

Loading...

Active

CAD Model

Pb

A

H

P

LFPAK-4

1

260

REEL

3000

F

PNP

Low VCE(sat)

0.4

3

40

40

6

1

0.9

175

350

160

2

$0.3719

More Details

NSV40300CTWG

Loading...

Active

CAD Model

Pb

A

H

P

LFPAK-4

1

260

REEL

3000

Y

PNP

Low VCE(sat)

0.4

3

40

40

6

1

0.9

175

350

160

2

$0.4101

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.