Low VCE(sat) Transistor, PNP, 30 V, 1.0 A

Overview

Low VCE(sat) Bipolar Transistors are miniature surface mount devices featuring ultra low saturation voltage VCE(sat) and high current gain capability. These are designed for use in low voltage, high speed switching applications where affordable efficient energy control is important.

  • Load Switching, Battery Charging, External Pass Transistor, DC/DC Converter, Complimentary Driver, Current Extention & Low Drop Out Regulation, Cathode Florescent Lamp drive, Peripheral Driver - LEDs, Motors, Relays
  • High Current, Low VCEsat, ESD Robust, High Current Gain, High Cut Off Frequency, Low Profile Package, Linear Gain (Beta)

Tools and Resources

Product services, tools and other useful resources related to NSS30100L

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

NSS30100LT1G

Loading...

Active

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

PNP

Low VCE(sat)

0.25

1

30

50

5

1.2

1.1

100

300

100

0.71

2.90 x 2.40 x 1.00

$0.0953

More Details

NSV30100LT1G

Loading...

Last Shipments

CAD Model

Pb

A

H

P

SOT-23 (TO-236) 2.90x1.30x1.00, 1.90P

1

260

REEL

3000

No

PNP

Low VCE(sat)

0.25

1

30

50

5

1.2

1.1

100

300

100

0.71

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.