20 V, 2 A, Low VCE(sat) NPN Transistors

Overview

onsemi’s e2PowerEdge family of low VCE(sat)transistors are miniature surface mount devices featuring ultra lowsaturation voltage (VCE(sat)) and high current gain capability. Theseare designed for use in low voltage, high speed switching applicationswhere affordable efficient energy control is important.Typical applications are DC−DC converters and LED lightning,power management…etc. In the automotive industry they can be usedin air bag deployment and in the instrument cluster. The high currentgain allows e2PowerEdge devices to be driven directly from PMU’scontrol outputs, and the Linear Gain (Beta) makes them idealcomponents in analog amplifiers.

  • DC-DC converters
  • Load Switching
  • Cathode Florescent Lamp drive
  • Analog amplifiers
  • Peripheral Driver - LEDs, Motors, Relays

  • Air Bag Deployment
  • Automotive instrument cluster
  • LED Lighting

  • High Current
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101Qualified and PPAP Capable
  • NSV20201DMTWTBG − Wettable Flanks Device
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant
  • Low VCE(sat)
  • ESD Robust
  • Linear Gain (Beta)
  • Low Profile Package

Tools and Resources

Product services, tools and other useful resources related to NSS20201DM

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

NSS20201DMTTBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

NPN

Low VCE(sat)

0.1

2

20

20

7

1

0.9

250

NA

180

NA

$0.2208

More Details

NSV20201DMTWTBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Y

NPN

Low VCE(sat)

0.1

2

20

20

7

1

0.9

250

NA

180

NA

$0.2453

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.