20 V, 1.0 A NPN Low VCE(sat) Bipolar Transistor

Last Shipments

Overview

onsemi e2PowerEdge family of Low VCE(sat) Bipolar Transistors are miniature surface mount devices featuring ultra low saturation voltage VCE(sat) and high current gain capability. These are designed for use in low voltage, high speed switching applications where affordable efficient energy control is important. Typical applications are DC-DC converters and power management in portable and battery powered products such as cellular and cordless phones, PDAs, computers, printers, digital cameras and MP3 players. Other applications are low voltage motor controls in mass storage products such as disc drives and tape drives. In the automotive industry they can be used in air bag deployment and in the instrument cluster. The high current gain allows e2PowerEdge devices to be driven directly from PMUs control outputs, and the Linear Gain (Beta) makes them ideal components in analog amplifiers.

  • 20 V, 1.0 A, Low VCE(sat)
    NPN Transistor
  • These Devices are Pb-Free and are RoHS Compliant
  • NSV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AECQ101 Qualified and PPAP Capable

Tools and Resources

Product services, tools and other useful resources related to NSS20101J

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

NSS20101JT1G

Loading...

Last Shipments

View__CAD

Pb

A

H

P

SC-89-3

1

260

REEL

3000

No

NPN

Low VCE(sat)

0.22

1

20

40

6

1.1

0.9

200

500

350

0.255

Price N/A

More Details

NSV20101JT1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SC-89-3

1

260

REEL

3000

No

NPN

Low VCE(sat)

0.22

1

20

40

6

1.1

0.9

200

500

350

0.255

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.