High Current PNP Low VCE(sat) Bipolar Transistor

Obsolete

Overview

Low VCE(sat) Bipolar Transistors are miniature surface mount devices featuring ultra low saturation voltage VCE(sat) and high current gain capability. These are designed for use in low voltage, high speed switching applications where affordable efficient energy control is important.

  • High Current Capability (3 A)
  • High Power Handling (Up to 650 mW)
  • Low VCE(s) (170 mV Typical @ 1 A)
  • Small Size
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to NSL12AW

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

NSL12AWT1

Loading...

Obsolete

View__CAD

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

235

REEL

3000

No

PNP

General Purpose

0.29

2

12

-

-

-

-

100

300

-

0.45

Price N/A

More Details

NSL12AWT1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

SC-88-6 / SC-70-6 / SOT-363-6

1

260

REEL

3000

No

PNP

General Purpose

0.29

2

12

12

5

0.95

0.95

100

300

-

0.45

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.