NPN Silicon Oscillator and Mixer Transistor

Obsolete

Overview

The NSF2250WT1 NPN silicon epitaxial bipolar transistor is intended for use in general purpose UHF oscillator and mixer applications. It is suitable for automovtive keyless entry and TV tuner designs.

The device features stable oscillation and small frequency drift during changes in the supply voltage and over the ambient temperature range.

  • High Gain Bandwidth Product: fT = 2000 MHz Minimum
  • Tightly Controlled hFE Range: hFE = 120 to 250
  • Low Feedback Capacitance: CRE = 0.45 pF Typical
  • Pb-Free Package is Available

Tools and Resources

Product services, tools and other useful resources related to NSF2250W
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
NSF2250WT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

235

REEL

3000

N

-

General Purpose

-

-

15

-

-

-

-

120

250

2000

0.202

Price N/A

More Details

NSF2250WT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-70-3 / SOT-323-3

1

260

REEL

3000

N

-

General Purpose

-

-

15

-

-

-

-

120

250

2000

0.202