NPN Bipolar Power Transistor

Overview

The NPN Bipolar Power Transistor is designed for general purpose amplifier and low speed switching applications.

  • Lead Formed for Surface Mount Applications in Plastic Sleeves (No Suffix)
  • Lead Formed Version Available in 16 mm Tape and Reel ("T4" Suffix)
  • High Gain - 50 Min @ IC = 2.0 Amps
  • Low Saturation Voltage - 0.5 V @ IC = 2.0 Amps
  • High Current Gain-Bandwidth Product - fT = 3.0 MHz Min @ IC = 250 mAdc
  • NJV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • This is a PbFree Device

Tools and Resources

Product services, tools and other useful resources related to NJVMJD148T4G

Buy/Parametrics Table

Search

Close Search

Products:

0

Share

Product Groups:

Orderable Parts:

0

Product

Status

CAD Models

Hmmm...
We're sorry, we couldn't find any matches for that search term.
Double check your search for any typos or spelling errors or try a different search term.

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.