NPN Bipolar Transistor

Obsolete

Overview

The NPN Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the SC-59 package, which is designed for lower power surface mount applications.

  • High hFE, 210-460
  • Low VCE(sat), < 0.5 V
  • Available in 8 mm, 7-inch/3000 Unit Tape and Reel

Tools and Resources

Product services, tools and other useful resources related to MSD1328-RT1

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MSD1328-RT1

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-59-3

1

235

REEL

3000

No

NPN

General Purpose

-

-

20

-

-

-

-

200

350

-

0.2

Price N/A

More Details

MSD1328-RT1G

Loading...

Obsolete

CAD Model

Pb

A

H

P

SC-59-3

1

260

REEL

3000

No

NPN

General Purpose

-

-

20

-

-

-

-

200

350

-

0.2

Price N/A