500 mA, 80 V NPN Small Signal Bipolar Junction Transistor

Overview

This 500 mA, 80 V NPN Small Signal Bipolar Junction Transistor is designed for use in linear and switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.

Replacement Part Number: MPSA06

  • General Purpose

  • General Purpose

  • RoHs Compliant

Tools and Resources

Product services, tools and other useful resources related to MPSA06(LEGACY FAIRCHILD)

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Reference Price

MPSA06

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

No

NPN

General Purpose

0.25

0.5

80

80

4

-

1.2

100

-

100

0.625

$0.0687

More Details

MPSA06RA

Loading...

Active

CAD Model

Pb

A

H

P

TO-92-3 LF

NA

0

REEL

2000

No

NPN

General Purpose

0.25

0.5

80

80

4

-

1.2

100

-

100

0.625

$0.076

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.