Small Signal Amplifier NPN

Obsolete

Overview

  • Simplifies Circuit Design
  • Reduces Board Space
  • Reduces Component Count
  • The SOT-23 package can be soldered using wave or reflow. The modified gull-winged leads absorb thermal stress during soldering eliminating the possibility of damage to the die.
  • Available in 8 mm embossed tape and reel. Use the Device Number to order the 7 inch/3000 unit reel. Replace "T1" with "T3" in the Device Number to order the 13 inch/10,000 unit reel.
  • Pb-Free Packages are Available

Tools and Resources

Product services, tools and other useful resources related to MPS8098

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

┗

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MPS8098

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-92

NA

0

BLKBX

5000

No

-

General Purpose

-

-

60

-

-

-

-

100

300

150

0.625

Price N/A

More Details

MPS8098G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-92

NA

0

BLKBX

5000

No

NPN

General Purpose

-

-

60

-

-

-

-

100

300

150

0.625

Price N/A

More Details

MPS8098RLRA

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-92

NA

0

REEL

2000

No

-

General Purpose

-

-

60

-

-

-

-

100

300

150

0.625

Price N/A

More Details

MPS8098RLRAG

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-92

NA

0

REEL

2000

No

-

General Purpose

-

-

60

-

-

-

-

100

300

150

0.625

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.