(Legacy Fairchild) PNP 60V 2 Amp Small Signal Bipolar Junction Transistor

Active

Overview

The PNP Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.

  • -
  • -
  • -

Tools and Resources

Product services, tools and other useful resources related to MPS751 (LEGACY FAIRCHILD)

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MPS751

Loading...

Active

View__CAD

Pb

A

H

P

TO-92-3

NA

0

BLKBG

10000

No

PNP

General Purpose

0.5

2

60

80

5

1.2

1

40

-

75

0.625

4.76 x 4.83 x 3.62

$0.1293

More Details

MPS751-D26Z

Loading...

Active

View__CAD

Pb

A

H

P

TO-92-3 LF

NA

0

REEL

2000

No

PNP

General Purpose

0.5

2

60

80

5

1.2

1

40

-

75

0.625

4.83 x 4.76 x 3.62

$0.1247

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.