NPN Bipolar Transistor

Obsolete

Overview

The NPN/PNP Bipolar Transistor is designed for use in linear and switching applications. The device is housed in the TO-92 package, which is designed for medium power applications.

  • Simplifies Circuit Design
  • Reduces Board Space
  • Reduces Component Count
  • The SOT-23 package can be soldered using wave or reflow. The modified gull-winged leads absorb thermal stress during soldering eliminating the possibility of damage to the die.
  • Available in 8 mm embossed tape and reel. Use the Device Number to order the 7 inch/3000 unit reel. Replace "T1" with "T3" in the Device Number to order the 13 inch/10,000 unit reel.

Tools and Resources

Product services, tools and other useful resources related to MPS650

Buy/Parametrics Table

Search

Close Search

Products:

3

Share

Product Groups:

┗

Orderable Parts:

3

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Polarity

Type

VCE(sat) Max (V)

IC Cont. (A)

VCEO Min (V)

VCBO (V)

VEBO (V)

VBE(sat) (V)

VBE(on) (V)

hFE Min

hFE Max

fT Min (MHz)

PTM Max (W)

Package Size (mm)

Reference Price

MPS650G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-92

NA

0

BLKBX

5000

No

NPN

General Purpose

-

2

40

-

-

-

-

40

-

75

0.625

Price N/A

More Details

MPS650RLRAG

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-92

NA

0

REEL

2000

No

NPN

General Purpose

-

2

40

-

-

-

-

40

-

75

0.625

Price N/A

More Details

MPS650ZL1G

Loading...

Obsolete

View__CAD

Pb

A

H

P

TO-92

NA

0

FNFLD

2000

No

NPN

General Purpose

-

2

40

-

-

-

-

40

-

75

0.625

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.